Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size | 115 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Connection | G1/4"-M |
Number of folds | 0 |
Attribute | Value |
---|---|
dn | 6.10 mm |
Dmax(S) | 129.40 mm |
Ds | 116 mm |
G1 | G1/4"-M |
H | 42.60 mm |
LG1 | 14.50 mm |
SW1 | 22 mm |
Z (Stroke) | 20.20 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 549 N |
Lateral force | 390 N |
Lateral force (oily surface) | 584 N |
Volume | 142 cm³ |
Curve radius (min) (convex) | 50 mm |
Size | 115 |
Connection | G1/4"-M |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 73 g |
Product family | SAX |
Ordering information: SAX 115 ED-85 G1/4-AG
Suction cup SAX, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.