Bellows Suction Cups FGA PVC (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for handling of fragile workpieces thanks to damping effect of folds and soft sealing lip
  • Usage in box openers and for handling of non-rigid workpieces and soft packaging materials
  • Handling tasks in special processes which use chlorinated water, such as rinsing of plastic bags
Product Highlights
  • 1.5 folds offer good damping effect when placed on workpieces
  • Large effective diameter for high suction force
  • Soft, flexible sealing lip and lower fold adapt to curved surfaces and unevenness
  • Rigid upper fold provides high stability during horizontal acceleration
Bellows Suction Cups FGA PVC (1.5 Folds)
  • Robust and wear-resistant suction cup FGA (2) with 1.5 folds and single sealing lip
  • Very adaptable geometry and soft, flexible material
  • Large effective internal diameter
  • With each nipple family, the replacement cups and nipples (1) can be combined as desired (3)
  • Diameter: 13 to 22 mm
  • Material: PVC (use in the food industry)
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by