Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete flange for connection to lightweight robots
Pitch diameter D mk | 46 mm |
Number of main beams | 1 |
Use | ECBPi |
Weight | 386.3 g |
Attribute | Value |
---|---|
B | 86 mm |
Dmk | 46 mm |
G1 | M4-M |
H | 40.50 mm |
L | 105 mm |
Attribute | Value |
---|---|
Number of main beams | 1 |
Ordering information: SET PXT 46 1LT ECBPi