FGA 110 VU1-72 N037 ON
Part no.: 10.01.06.00492
Bellows suction cup (round) with optimal adaptation to uneven surfaces
| Size | 110 |
| Suction cup material | Vulkollan VU1 |
| Material hardness [Shore A] | 72 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 5.5 mm |
| d2 | 80 mm |
| D1 | 120 mm |
| Dk | 85 mm |
| Dmax(S) | 127 mm |
| Dmk | 55 mm |
| Ds | 110 mm |
| H | 56 mm |
| H4 | 10 mm |
| Z (Stroke) | 30 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 1.5 |
| Suction force (-600mbar) | 295 N |
| Pull-off force | 420 N |
| Volume | 328 cm³ |
| Workpiece radius min. (convex) | 100 mm |
| Size | 110 |
| Suction cup material | Vulkollan VU1 |
| Weight | 151.3 g |
| Product family | FGA |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
