SGO 24x8 NBR-CO-55 N022
Part no.: 10.01.05.00227
Flat suction cup (oval) for narrow or curved workpieces
| Dimension (LxW) | 24x8 |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Bmax(S) | 9 mm |
| Bs | 7.6 mm |
| d | 5.5 mm |
| d1 | 7 mm |
| dn | 1.5 mm |
| Dk | 11.5 mm |
| Lmax.(S) | 24.5 mm |
| Ls | 23.6 mm |
| H | 12 mm |
| H2 | 3 mm |
| H3 | 5.5 mm |
| Z (Stroke) | 1 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 8 N |
| Suction cup material | Nitrile rubber NBR-conductive |
| Dimension (LxW) | 24x8 |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 1 g |
| Product family | SGO |
Documentation
Documentation


