Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction-Plate for vacuum block, (top)
Attribute | Value |
---|---|
B | 120 mm |
H | 16.50 mm |
L | 120 mm |
Attribute | Value |
---|---|
Weight | 0.10 kg |
Ordering information: VCSP-O 120x120x16.5 TPE
PLEASE NOTE: SCHMALZ UK HAVE A MINIMUM ORDER VALUE (MOV) OF £100 EXCLUDING P&D. IF AN ORDER FALLS BELOW £100, A SURCHARGE WILL BE APPLIED PRIOR TO DISPATCH OF YOUR ORDER.