Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plate (FMHD)
Length L | 52.3 mm |
Width B | 41.6 mm |
Height H | 2 mm |
Material type | Cellular rubber |
Sealing material | Polyurethane PU |
Ordering information: DI-PL 52.3x41.6 ZEL PU