Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Cross beam connect. f. swivel arms, for connection to pipe tooling, with gear bracket
Connection 1 | SXT-CON-GB-F-1IN |
Connection 2 | SXT-CON-GB-M-A5 |
Angle | 0 ° |
Attribute | Value |
---|---|
Connection 1 | SXT-CON-GB-F-1IN |
Connection 2 | SXT-CON-GB-M-A5 |
B | 35 mm |
d | 25.40 mm |
d1 | 32 mm |
H | 80.50 mm |
H2 | 56 mm |
H3 | 20 mm |
H4 | 21 mm |
L | 99 mm |
X1 | 53.50 mm |
Attribute | Value |
---|---|
Weight | 260 g |
Product family | SXT |
Ordering information: SXT-TC-F1IN-0-MA5
The cross beam connectors (geared) SCT-TC are delivered assembled.
Available spare parts: Mounting set SXT - consisting of screws, washers and springs
PLEASE NOTE: SCHMALZ UK HAVE A MINIMUM ORDER VALUE (MOV) OF £100 EXCLUDING P&D. IF AN ORDER FALLS BELOW £100, A SURCHARGE WILL BE APPLIED PRIOR TO DISPATCH OF YOUR ORDER.