
- NEW
Part no.: 10.05.03.00411
Connection nipple with integrated flow-limiting pin
| Thread G1 | G1/4"-M |
| Key width SW1 | 17 (mm) |
| Nipple family | N 018 |
Flight pin as a one-piece component with snap-in hook for easy mounting
Interchangeability of the flight pins thanks to identical geometry offers maximum flexibility in system design
Feather-light polyamide minimizes reaction times when the flight pin is activated
Tool-free change of the flight pin ensures minimum maintenance effort
Identical design to the check valve with steel screw enables existing systems to be converted
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 6 from 6 results

Part no.: 10.05.03.00411
Connection nipple with integrated flow-limiting pin
| Thread G1 | G1/4"-M |
| Key width SW1 | 17 (mm) |
| Nipple family | N 018 |

Part no.: 10.05.03.00413
Connection nipple with integrated flow-limiting pin
| Thread G1 | G1/4"-M |
| Key width SW1 | 21 (mm) |
| Nipple family | N 019 |

Part no.: 10.05.03.00414
Connection nipple with integrated flow-limiting pin
| Thread G1 | G1/4"-M |
| Key width SW1 | 21 (mm) |
| Nipple family | N 019 |

Part no.: 10.05.03.00412
Connection nipple with integrated flow-limiting pin
| Thread G1 | G1/4"-M |
| Key width SW1 | 17 (mm) |
| Nipple family | N 018 |

Part no.: 10.05.03.00410
Connection nipple with integrated flow-limiting pin
| Thread G1 | G1/4"-M |
| Key width SW1 | 17 (mm) |
| Nipple family | N 018 |

Part no.: 10.05.03.00415
Connection nipple with integrated flow-limiting pin
| Thread G1 | G1/4"-M |
| Key width SW1 | 21 (mm) |
| Nipple family | N 019 |