• Round suction cup for gentle handling of sensitive materials and fragile workpieces
  • Use as flat suction cup SFF with flat workpieces such as
  • packaging made of paper, display glass and wafers
  • Use as bellows suction cup SFB1 (1.5 folds) for uneven workpieces such as capsules, blister packs and filled bags
  • Use in the production of battery components (pouch cells)
Product Highlights
  • Flexible, thin sealing lip and stabilizing support surface for particularly unstable workpieces
  • Safe component handling thanks to very good vacuum distribution
  • Large selection of materials for a wide range of requirements (food safe, chemically resistant, temperature resistant)
Suction Cups SFF / SFB1
  • Suction cup with thin and flexible sealing lip consisting of flat suction cup SFF (1) or bellows suction cup SFB1 with 1.5 folds (2) and Schmalz connection element SC (3)
  • Inner support surface with honeycomb structure and very good vacuum distribution
  • Suction area (Ø) from 10 mm to 40 mm
  • Suction area (Ø) from 10 mm to 40 mm
  • Material: SI, EPDM, HT1, NBR-ESD
The matching documentation for this product is available in this section.

Documents

Language

Filter by