• Round bellows suction cup with 1.5 folds for handling structured printed circuit boards in the final finish area
  • Handling of workpieces with uneven surfaces following wet-chemical structuring
  • Mark-free and dissipative handling of sensitive workpieces (HT1, anti-static designs)
  • Material NBR-ESD to protect against uncontrolled electrostatic discharge of sensitive components
Product Highlights
  • Large selection of materials for a wide range of requirements (temperature-resistant, conductive, non-marking, dissipative)
  • Soft, tapered sealing lip adapts optimally to curved surfaces or uneven surfaces
  • 1.5 folds ensure high suction force and effective damping during placement on workpiece
  • High stiffness of the upper fold provides stability under horizontal forces and high accelerations
Bellows Suction Cups FSGA (1.5 Folds)
  • Robust and wear-resistant suction cup FSGA (3) with single sealing lip, consisting of suction cup FGA (2) with 1.5 folds and connection nipple (1)
  • Nipple plugged into cup
  • With each nipple family, the replacement cups and nipples can be combined as desired
  • Diameter: 2 to 33 mm
  • Material: HT1, NBR, NBR-ESD, SI, SI-CO
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants

Filter by