SGA 13 PU-55 N029

Part no.: 10.01.01.00571

Flat suction cup (round)

Size13
Suction cup materialPolyurethane PU
Material hardness [Shore A]55 Shore A
SGA 13 PU-55 N029
Attribute Value
d 8.80 mm
d1 11.90 mm
Dk 14.80 mm
Dmax(S) 13.50 mm
Ds 12 mm
H 11.50 mm
H2 1.80 mm
H3 3.60 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 13
Suction cup material Polyurethane PU
Suction force (-600mbar) 4.70 N
Material hardness [Shore A] 55 Shore A
Volume 0.44 cm³
Curve radius (min) (convex) 12.50 mm
Number of folds 0
Weight 1.30 g
Product family SGA

Ordering information: SGA 13 PU-55 N029