Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +91 20 691155-00 or schmalz@schmalz.co.in
Attribute | Value |
---|---|
d | 9 mm |
d1 | 12 mm |
Dk | 16 mm |
Dmax(S) | 17.50 mm |
Ds | 15 mm |
H | 12 mm |
H2 | 2 mm |
H3 | 4 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Size | 16 |
Suction cup material | Polyurethane PU |
Suction force (-600mbar) | 6.90 N |
Material hardness [Shore A] | 55 Shore A |
Volume | 0.61 cm³ |
Curve radius (min) (convex) | 15 mm |
Number of folds | 0 |
Weight | 2 g |
Product family | SGA |
Ordering information: SGA 16 PU-55 N029