Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 8 |
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d | 4 mm |
d1 | 6 mm |
Dk | 8.20 mm |
Dmax(S) | 9 mm |
Ds | 8 mm |
H | 7 mm |
H2 | 2 mm |
H3 | 4 mm |
Z (Stroke) | 1.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 2.30 N |
Volume | 0.16 cm³ |
Curve radius (min) (convex) | 10 mm |
Size | 8 |
Nipple family | N 004 |
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 Shore A |
Product family | PFG |
Ordering information: PFG 8 NBR-ESD-55 N004