FLK G1/2-IG G1/2-AG

Part no.: 10.01.03.00175

Flexible suction cup mounting for adaptation to sloping surfaces

Thread G1G1/2"-F
Thread G2G1/2"-M
Operating temperature0 ... 70 °C
FLK G1/2-IG G1/2-AG
Attribute Value
dn 6 mm
G1 G1/2"-F
G2 G1/2"-M
L 33.50 mm
LG1 14 mm
LG2 14 mm
SW1 27 mm
W 12 °
Attribute Value
Bending moment 50 Nm
Vertical load 3000 N
Weight 100 g
Product family FLK

Ordering information: FLK G1/2-IG G1/2-AG

Jointed mounting Flexolink FLK is delivered as a ready-to-connect product.