FGA 20 SI-55 N016

Part no.: 10.01.06.00374

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size20
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
Number of folds1.5
Attribute Value
d 4.50 mm
d2 11 mm
D1 19.90 mm
Dk 10 mm
Dmax(S) 21 mm
Ds 18.10 mm
H 15.20 mm
H2 3.80 mm
H3 8.70 mm
Z (Stroke) 5 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 1.50
Suction force (-600mbar) 4.70 N
Size 20
Suction cup material Silicone SI
Weight 1.50 g
Curve radius (min) (convex) 30 mm
Product family FGA
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: FGA 20 SI-55 N016