Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Size | 6 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Number of folds | 1.5 |
Beginning on this date, the item can no longer be ordered. Your local contact person would be pleased to help you find an alternative. You can reach him/her at +91 20 691155-00 or schmalz@schmalz.co.in
Attribute | Value |
---|---|
d | 3.70 mm |
d1 | 5.80 mm |
d2 | 3 mm |
D1 | 7.50 mm |
Dk | 7.20 mm |
Dmax(S) | 8 mm |
Ds | 5.70 mm |
H | 9 mm |
H2 | 2 mm |
H3 | 3.20 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Number of folds | 1.50 |
Suction force (-600mbar) | 0.40 N |
Size | 6 |
Suction cup material | Silicone SI |
Weight | 0.20 g |
Curve radius (min) (convex) | 2 mm |
Product family | FGA |
Ordering information: FGA 6 SI-55 N004