SPI 42 PE SPB4-50

Part no.: 10.01.06.02916

Suction cup insert for reinforcing and anti-rotation of suction cups

Size42
MaterialPolyethylene
UseSPB4-50
SPI 42 PE SPB4-50
Attribute Value
D 42 mm
H 15 mm
Attribute Value
Use SPB4-50
Material Polyethylene
Weight 2.50 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SPI 42 PE SPB4-50