SC-A 045-AR RA L

Part no.: 10.01.06.03135

Schmalz-Connector upper part

Connection geometry045-AR
Length L9.5 mm
ShapeSelf Locking
SC-A 045-AR RA L
Attribute Value
B 31.80 mm
dn 6.90 mm
D2 10.50 mm
L 9.50 mm
L2 11 mm
L4 4.70 mm
Attribute Value
Connection Rectangular adapter
Connection geometry 045-AR
Material Aluminum
Shape Self Locking
Weight 18.70 g

Ordering information: SC-A 045-AR RA L