Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) made of handling of workpieces
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
BCG 40 SI-HD-65 SC095
Attribute | Value |
---|---|
d2 | 23 mm |
Dmax(S) | 41.50 mm |
Ds | 40.50 mm |
H | 18.50 mm |
Z (Stroke) | 3.70 mm |
Attribute | Value |
---|---|
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Ordering information: FLSA 40 SI-HD-65