SA-NIP N016 G1/8-IG DN310

Part no.: 10.01.06.04690

Suction cup connection nipple

Nipple familyN 016
Thread G1G1/8"-F
Length L118.5 mm
Fitting length12 mm
Nominal diameter dn3.1 mm
MaterialAust. Stainless steel
SA-NIP N016 G1/8-IG DN310
Attribute Value
dn 3.10 mm
D 6.50 mm
D2 5.80 mm
G1 G1/8"-F
L 12 mm
L1 18.50 mm
L2 4 mm
L3 2.50 mm
LG1 8 mm
SW1 14 mm
Attribute Value
Nipple family N 016
Material Aust. Stainless steel
Weight 4.10 g

Ordering information: SA-NIP N016 G1/8-IG DN310