Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 30 |
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 Shore A |
Operating temperature | °C |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
BCG 30 SI-MD-55 SC085
Attribute | Value |
---|---|
Dmax(S) | 31.50 mm |
Ds | 30.20 mm |
d2 | 17 mm |
H | 14.50 mm |
Attribute | Value |
---|---|
Size | 30 |
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 Shore A |
Ordering information: FLSA 30 SI-MD-55