ISCUP Cup 3 80x28x16

Part no.: 10.01.15.00211

Suction cup for Innospann

Dimensions (LxB)80 x 28
Length L80 mm
Width B28 mm
Height H16 mm
ISCUP Cup 3 80x28x16
Attribute Value
B 28 mm
d 60 mm
H 16 mm
L 80 mm
Attribute Value
Weight 0.06 kg

Ordering information: ISCUP Cup 3 80x28x16

The Innospann modular system can be constructed from two basic modules: 

  • Innospann Mono-Base ISMB or Innospann Quad-Base ISQB 
  • Innospann Suction Cup ISCUP 

The different versions of the articles can be freely combined and extended. Cup, base and spacer rings are delivered separately. 

Available spare parts: see Innospann accessories and spare parts