SAOXM 60x20 ED-85 SC045-AR

Part no.: 10.01.24.00001

High-Speed bell shaped suction cup

Dimensions (LxB)60 x 20
Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
SAOXM 60x20 ED-85 SC045-AR
Attribute Value
Bk 20 mm
Bmax(S) 24 mm
Bs 18.70 mm
d 12.80 mm
H 21.90 mm
H2 3 mm
Lk 60 mm
Ls 61.80 mm
Z (Stroke) 4.50 mm
Attribute Value
Lateral force 44 N
Lateral force (oily surface) 62 N
Volume 5 cm³
Curve radius (min) (convex) 10 mm
Hose diameter (rec.) d 4 mm
Nipple family SC 045-AR
Dimensions (LxB) 60 x 20
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 7.20 g
Number of folds 0
Product family SAOXM

Ordering information: SAOXM 60x20 ED-85 SC045-AR

Bell-shaped suction cup SAOXM (elastomer part with insert including friction disc + connection element) is delivered assembled. As an alternative the individual parts can also be ordered separately. To do this, the following ordering steps are required:

  • Bell-shaped suction cup of type SAOXM (step 1) – elastomer part, available in various dimensions
  • Insert (step 2) – including moulded on friction disc
  • Connector upper part (step 3) – available with various threads
  • Connector lower part (step 4)