Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Needle gripper "SNG-V", particularly robust version
Number of needles | 10 |
Needle diameter | 1.2 mm |
Add. function | Var. stroke, high temperature |
Needle stroke Z(NA) | 7 mm |
Pressure range (operating pressure) | 3.0 ... 7.0 bar |
Attribute | Value |
---|---|
B | 32 mm |
G1 | M5-F |
G2 | G1/8"-F |
G3 | M5-F |
G4 | M4-F |
H | 56 mm |
L | 149 mm |
W(E) | 30 ° |
X1 | 20 mm |
Y1 | 20 mm |
Y2 | 29 mm |
Z(NA) | 7 mm |
Attribute | Value |
---|---|
Number of needles | 10 |
Needle diameter | 1.20 mm |
Pressure range (operating pressure) | 3.0 ... 7.0 bar |
Operating temperature | 5 ... 150 °C |
Weight | 255 g |
Add. function | Var. stroke, high temperature |
Product family | SNG-V |
Ordering information: SNG-V 10 1.2 V-HT-7
Needle gripper SNG-V is delivered assembled.
Available spare parts: needle module, gripping surface
Available accessories: mounting plate (BEF-PL), holder system (HTS)