VAM 67 V H-SE BAR/PSI

Part no.: 10.07.02.00016

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

External diameter D67 mm
Measuring range-1,00 ... 0,00 bar
Construction shape manometersFor panel mounting
Vacuum connectionG1/8"-M
VAM 67 V H-SE BAR/PSI
Attribute Value
B 39.50 mm
B1 59 mm
D 67 mm
G1 G1/8"-M
H 75.50 mm
LG1 10 mm
SW1 14 mm
Attribute Value
Construction shape manometers For panel mounting
Measuring range -1,00 ... 0,00 bar
Operating pressure -1...0 bar
Weight 184 g
Product family VAM


Please observe the following for proper use of the product: Do not apply compressed air and cannot be combined with ejectors with blow-off function. For applications in the positive pressure range, please use the vacuum manometers VAM-D.

Ordering information: VAM 67 V H-SE BAR/PSI

Manometer VAM is delivered as a ready-to-connect product.

 

Available accessories: pressure limiter valve