Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate for vacuum block bottom
Length L | 160 mm |
Width B | 115 mm |
Height H | 16.5 mm |
Construction use | Vacuum block VCBL-K1 |
Dimensions (LxB) | mm |
Attribute | Value |
---|---|
B | 115 mm |
H | 16.50 mm |
L | 160 mm |
Ordering information: VCSP-U 160x115x16.5 TPE