Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing frame (bottom)
Length L | 141 mm |
Width B | 77.4 mm |
Height H | 3 mm |
Construction use | Vacuum block VCBL-S |
Clamping range | mm |
Attribute | Value |
---|---|
B | 77.40 mm |
H | 3 mm |
L | 141 mm |
Attribute | Value |
---|---|
Suction cup material | EPDM |
Clamping range | mm |
Ordering information: VCDR 141x77.4x3 VCBL-S