Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Accessories for mGrip finger gripper
Attribute | Value |
---|---|
B | 32.40 mm |
H | 20.40 mm |
L | 14 mm |
Attribute | Value |
---|---|
Accessories | Cover plate |
Application | Hygenic |
Weight | 6.20 g |
Ordering information: ACCS-mGrip BP HYG
The accessories are optimally adapted to the finger grippers mGrip.