Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Front foil
Length L | 600 mm |
Width B | 109.8 mm |
Height H | 0.4 mm |
Measuring range | bar |
Nozzle diameter | 0.9 mm |
Construction use | Vacuum area gripping system FXP-FMP |
Ordering information: MASK-FOL SW90 600 5R36 FXP-FMP