Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Ejector assembly
Length L | 130 mm |
Width B | 23.9 mm |
Height H | 50 mm |
Measuring range | bar |
Weight | 2.4 kg |
Size | 100 |
Control valve | Normally open |
Construction use | Vacuum area gripping system FXP-i |
Ordering information: EJEK-BG FXP-i 100 S NO