Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum area gripping system for external vacuum generator, with flow resistors
Length L | 550 mm |
Width B | 130 mm |
Height H | 26.5 mm |
Shape | 1x passive zone / 4x suction zone |
Length L4 | 162 mm |
Length L5 | 90 mm |
Arrangement suction cells | 5 rows, 18 mm |
Material type | Foam O, Height 10 mm |
Nominal diameter dn | 12 mm |
Weight | 1.8 kg |
Attribute | Value |
---|---|
B | 130 mm |
dn | 12 mm |
H | 26.50 mm |
H1 | 31.30 mm |
H2 | 10 mm |
L | 550 mm |
L1 | 575.70 mm |
L2 | 112 mm |
L3 | 174.50 mm |
L4 | 162 mm |
L5 | 90 mm |
L6 | 90 mm |
L7 | 90 mm |
Y1 | 90 mm |
Attribute | Value |
---|---|
Shape | 1x passive zone / 4x suction zone |
Material type | Foam O, Height 10 mm |
Suction force at -300 mbar | 200 N |
Nozzle diameter | 0.60 mm |
Arrangement suction cells | 5 rows, 18 mm |
Number of suction cells | 84 |
Evacuation rate for pu = -0,3 bar | 227 l/min |
Weight | 1.80 kg |
Ordering information: FEL SW60 550 5R18 O10 G12 PZ4
The area gripping systems FEL are available as a ready-to-connect product. Customized grippers are available on request.
Available spare parts: sealing foam
Available accessories: vacuum hose, vacuum/pressure switches, spring plungers, ball joints, flange modules, external vacuum generators, vacuum filters, valves, magnetic valves, vacuum gauges