Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Push-in Fitting, straight
Thread G1 | G1/4"-M |
Hose diameter | 12 mm |
Material | Brass |
Operating temperature | -20 ... 80 °C |
External diameter D | 19.5 mm |
Length L | 29 mm |
Attribute | Value |
---|---|
D | 19.50 mm |
d | 12 mm |
G1 | G1/4"-M |
dn | 8.30 mm |
L | 29 mm |
L1 | 36 mm |
L2 | 21.10 mm |
LG1 | 7 mm |
SW1 | 20 mm |
Attribute | Value |
---|---|
Hose type | Hose D = 12 d = 9 |
Hose type | 12-9 |
Material | Brass |
Pressure range (operating pressure) | -0.95 ... 15.00 bar |
Operating temperature | -20 ... 80 °C |
Weight | 40 g |
Product family | STV |
Ordering information: STV-GE G1/4-AG 12
The push-in fittings are supplied in the desired design.