Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder system
External diameter D | 34 mm |
Thread G1 | M8-F |
Length L | 82.5 mm |
Height H | 44.5 mm |
Construction use | Hose management set |
Attribute | Value |
---|---|
B | 12.70 mm |
D | 34 mm |
G1 | M8-IG |
H | 44.50 mm |
H3 | 22.20 mm |
L | 82.50 mm |
Distance | 60 mm |
Ordering information: HTR-UNI M8-IG HMK