Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose holder
Mounting | Mounting plate |
Length L | 155 mm |
Height H | 184.5 mm |
Construction use | Hose management set |
Attribute | Value |
---|---|
B | 82.50 mm |
B2 | 47 mm |
d | 10 mm |
H | 184.50 mm |
L | 155 mm |
X | 60 mm |
Distance Y | 60 mm |
Ordering information: HTR-SL-102-MP-HMK