Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Cross beam connect. f. swivel arms, for connection to pipe tooling, with gear bracket
Connection 1 | SXT-CON-GB-F-D25 |
Connection 2 | SXT-CON-GB-MO-D40 |
Angle | 0 ° |
Attribute | Value |
---|---|
Connection 1 | SXT-CON-GB-F-D25 |
Connection 2 | SXT-CON-GB-MO-D40 |
B | 35 mm |
d | 25 mm |
d1 | 40 mm |
H | 69.50 mm |
H2 | 56 mm |
H3 | 20 mm |
H4 | 26 mm |
L | 106.80 mm |
X1 | 45.80 mm |
Attribute | Value |
---|---|
Weight | 334 g |
Product family | SXT |
Ordering information: SXT-TC-F2-0-C4
The cross beam connectors (geared) SCT-TC are delivered assembled.
Available spare parts: Mounting set SXT - consisting of screws, washers and springs