Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Food-safe suction cup (round) for dry food
Size | 30 |
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 Shore A |
Height H | 36.3 mm |
Attribute | Value |
---|---|
B | 25 mm |
d | 12.50 mm |
Dmax(S) | 32.50 mm |
Ds | 29.50 mm |
H | 36.30 mm |
L | 36 mm |
Z (Stroke) | 5.50 mm |
Attribute | Value |
---|---|
Suction cup material | Silicone SI metal detectable |
Ordering information: SAUG-SFG 30 SI-MD-55 B
The flow gripper SFG is constructed in two parts. To obtain a complete gripper (flow gripper + suction cup), the following ordering steps are necessary:
Flow gripper (step 1) - available for side mounting
Suction cups (step 2)
Available spare parts: Flat suction cups FLSA