Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose sleeve
Material | Aluminum |
Construction use | Basic ejector |
External diameter D | 20 mm |
Length L | 4 mm |
Width B | 46 mm |
Attribute | Value |
---|---|
B | 46 mm |
dn | 15.50 mm |
D | 20 mm |
D1 | 37 mm |
L | 4 mm |
L1 | 51 mm |
L2 | 12 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Operating temperature | 0 ... 0 °C |
Weight | 46.50 g |
Material | Aluminum |
Ordering information: ST 20 AL-EL