Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plug - pre-assembly
Attribute | Value |
---|---|
D | 15 mm |
D1 | 21.80 mm |
D2 | 108 mm |
L | 101.70 mm |
L1 | 145 mm |
L2 | 8 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Weight | 55 g |
Ordering information: VRS-ST 15x101.7 SBPL