Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mouting bracket (inst.)
Attribute | Value |
---|---|
B | 25 mm |
B3 | 10 mm |
d1 | 4.50 mm |
d2 | 6.60 mm |
H | 77 mm |
H2 | 13.50 mm |
H3 | 6 mm |
L | 72 mm |
X1 | 41 mm |
X2 | 60 mm |
X3 | 52 mm |
Y1 | 60 mm |
Y2 | 52.50 mm |
Y3 | 21.50 mm |
s | 3 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | bar |
Operating temperature | °C |
Weight | 110.90 g |
Ordering information: BEF-WIN 72x25x77 SBPL/SCPL