Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Ejector blanking plate
Pressure range (operating pressure) | bar |
Length L | 38 mm |
Width B | 22 mm |
Height H | 8 mm |
Construction use | Compact ejectors SMP/SCP |
Attribute | Value |
---|---|
B | 22 mm |
G1 | M4-F |
H | 8 mm |
L | 38 mm |
X1 | 30 mm |
Attribute | Value |
---|---|
Weight | 17 g |
Ordering information: EJEK-PL SMP(i)15..30/SCP(i)20..30