Compact ejector with integrated functions

Nozzle diameter3 mm
Suction rate (max.)200 l/min
Air consumption suction420 l/min
Pressure range (operating pressure)5.0 ... 6.0 bar
Control valveExternal control
SCP 30 FS
Attribute Value
B 22 mm
d 5.50 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 127.50 mm
H2 73.50 mm
H3 20.10 mm
L 112.50 mm
L2 37.50 mm
X1 49.50 mm
X2 69.50 mm
Y1 12 mm
Attribute Value
Nozzle diameter 3 mm
Degree of evacuation 85 %
Suction rate (max.) 200 l/min
Control valve External control
Suction rate (max.) 7.06 cfm
Product family SCP

Documents

Choose language

Ordering information: SCP 30 FS

Compact ejector SCP-FS is delivered as a ready to connect product.