EVE-TR 80 AC3 IE3-TYP3

Part no.: 10.03.01.00381

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typethree-phase current
Sound level at 50 Hz72 dB(A)
Voltage at 50HzD200/Y350V ±10% (o. IE3)
Voltage at 60HzD220V/Y380-400V ±10%
Suction rate (50 Hz)67 m³/h
Suction rate (60 Hz)78.5 m³/h
Vacuum (50 Hz)-900 mbar
Rated power 50 Hz2.2 kW
Rated power 60 Hz2.6 kW
ConstructionIE3:JPN/KOR/BRA
PermissionUL/CSA
Weight86 kg
EVE-TR 80 AC3 IE3-TYP3
Attribute Value
B 353 mm
B2 46 mm
d 12 mm
G3 G1"-F
G5 M8-F
H 328 mm
L 747 mm
L2 96 mm
X1 326 mm
Y1 190 mm
Y2 95 mm
Attribute Value
Suction rate (50 Hz) 67 m³/h
Suction rate (60 Hz) 78.50 m³/h
Voltage at 50Hz D200/Y350V ±10% (o. IE3)
Voltage at 60Hz D220V/Y380-400V ±10%
Rated power 50 Hz 2.20 kW
Rated power 60 Hz 2.60 kW
Current type AC3
Current type three-phase current
Construction IE3:JPN/KOR/BRA
Sound level at 50 Hz 72 dB(A)
Weight 86 kg
Protection type IP IP 55
Product family EVE-TR


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Slovenščina
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR 80 AC3 IE3-TYP3

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve