EVE-TR-X 140 AC3 IE3-TYP2 F-VB

Part no.: 10.03.01.00348

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Current typethree-phase current
Voltage at 60HzYY230/Y460V ±10%
Voltage at 60 Hz optD208V ±10% (o. IE3)
Suction rate (60 Hz)154 m³/h
Vacuum (60 Hz)-800 mbar
ConstructionIE3:US/CAN
Rated power 60 Hz4.8 kW
PermissionUL/CSA
Weight119.5 kg
PermissionUL/CSA
EVE-TR-X 140 AC3 IE3-TYP2 F-VB
Attribute Value
B 470 mm
B2 107.50 mm
d 12 mm
G2 G1-1/4"-F
G3 G1-1/2"-F
G5 M8-F
H 336 mm
H1 425.70 mm
H2 75 mm
L 862 mm
L1 869.70 mm
L2 140 mm
X1 398 mm
Y1 245 mm
Y2 122.50 mm
Attribute Value
Suction rate (60 Hz) 154 m³/h
Voltage at 60Hz YY230/Y460V ±10%
Rated power 60 Hz 4.80 kW
Weight 119.50 kg
Protection type IP IP 55
Current type AC3
Product family EVE-TR-X


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Slovenščina
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR-X 140 AC3 IE3-TYP2 F-VB

Vacuum pump EVE-TR-X is delivered as a ready to connect product.

 

Available spare parts: filter insert, set of parts subject to wear

Available accessories: vacuum regulation valve