SU 160
Part no.: 10.01.01.12438
Cover for suction cup
| Size | 160 |
| Clamping range [mm] | 150.0 ... 180.0 mm |
| Temperature resistance | 80 (°C) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 5 mm |
| D | 170 mm |
| D2 | 50 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 160 |
| Clamping range [mm] | 150.0 ... 180.0 mm |
| Weight | 4.3 g |
| Product family | SU |
Documentation
Documentation
