Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for handling hot workpieces
Size | 22 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Temperature resistance | 200 °C |
Nipple material | Aluminum |
Connection | G1/4-IG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
dn | 3.50 mm |
D1 | 22 mm |
Dmax(S) | 24 mm |
Ds | 20.60 mm |
G1 | G1/4"-F |
H | 25 mm |
LG1 | 12 mm |
SW1 | 16 mm |
Z (Stroke) | 5.80 mm |
Attribute | Value |
---|---|
Suction force | 16 N |
Pull-off force | 24 N |
Lateral force | 17 N |
Volume | 1.50 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 4 mm |
Size | 22 |
Connection | G1/4"-F |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Weight | 10.40 g |
Number of folds | 1.50 |
Product family | SAB |
Ordering information: SAB 22 HT2-65 G1/4-IG
Suction cup SAB HT2, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.