Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection element for suction cup "SchmalzConnector"
Connection geometry | 020 |
Vacuum connection | M5-F |
Fitting length | 8.7 mm |
Nominal diameter dn | 1.8 mm |
Attribute | Value |
---|---|
D | 4.50 mm |
D2 | 3.50 mm |
dn | 1.80 mm |
G1 | M5-F |
L | 8.70 mm |
L1 | 11.70 mm |
L2 | 2.30 mm |
L3 | 0.70 mm |
LG1 | 5.50 mm |
SW1 | 8 mm |
Attribute | Value |
---|---|
Connection geometry | 020 |
Ordering information: SC 020 M5-IG