Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection element for suction cup "SchmalzConnector"
Connection geometry | 050 |
Vacuum connection | G1/8"-F |
Fitting length | 14 mm |
Nominal diameter dn | 6.1 mm |
Attribute | Value |
---|---|
D | 17 mm |
D2 | 12 mm |
dn | 6.10 mm |
G1 | G1/8"-F |
L | 14 mm |
L1 | 23.30 mm |
L2 | 6.80 mm |
L3 | 2.50 mm |
LG1 | 8 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Connection geometry | 050 |
Ordering information: SC 050 G1/8-IG