Flat suction cup (round) for smooth or slightly rough surfaces

Size6
Suction cup materialHigh temp material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
PFG 6 HT1-60 N004
Attribute Value
d 4 mm
d1 6 mm
Dk 7.70 mm
Dmax(S) 6.50 mm
Ds 6 mm
H 6.50 mm
H2 2 mm
H3 4 mm
Z (Stroke) 1 mm
Attribute Value
Suction force (-600mbar) 1.20 N
Volume 0.10 cm³
Curve radius (min) (convex) 7.50 mm
Size 6
Nipple family N 004
Suction cup material High temp material HT1
Material hardness [Shore A] 60 Shore A
Weight 0.20 g
Product family PFG

Documents

Choose language

Ordering information: PFG 6 HT1-60 N004