Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Gripper for the handling of paper, fabric and plastic bags
Shape | External vacuum generation |
Suction cup length Ls | 290 mm |
Suction cup width Bs | 215 mm |
Height H | 30 mm |
Material hardness [Shore A] | 55 Shore A |
Add. function | NFC-TAG |
Thread G4 | M6-F |
Attribute | Value |
---|---|
b2 | 131 mm |
Bmax(S) | 220 mm |
Bs | 215 mm |
d1 | 26.50 mm |
G2 | M5-F |
G4 | M6-F |
G5 | M5-F |
H | 30 mm |
H1 | 72 mm |
L2 | 134 mm |
l2 | 206 mm |
Ls | 290 mm |
Lmax.(S) | 295 mm |
SW2 | 3 mm |
X3 | 65 mm |
Hole spacing X4 | 35 mm |
Y3 | 95 mm |
Hole spacing Y4 | 35 mm |
Z (Stroke) | 11 mm |
Add. function | NFC-TAG |
Attribute | Value |
---|---|
Dimensions (LxB) | 290x215 |
Shape | External vacuum generation |
Material | SI |
Material hardness [Shore A] | 55 Shore A |
Max. load (horizontal) | 15 kg |
Ordering information: PSSG M 290x215 SI-55 M6-IG
The sack gripper PSSG, available in various sizes, is delivered as a component. It is possible to obtain a product that is ready-to-connect by ordering the connection element.